IESNA:LM-63-2002
[TEST]P1378904
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-2)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1B-830-U-T4FT-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 40W 80CRI 3000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.33A 40.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3193.2
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 40.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
510.1 504.1 474.1 435.0 403.9 383.9 383.9 385.9 393.9 404.9 420.9 451.0 543.2 652.5 792.8 927.1 1027.3 1092.5 1156.6 
1220.7 1244.8 1253.8 1263.8 1315.0 1396.1 1443.2 1280.9 956.1 689.5 499.1 344.8 142.3 46.1 17.0 6.0 0.0 0.0 
510.1 502.1 475.1 439.0 404.9 385.9 381.9 386.9 393.9 401.9 417.9 447.0 537.2 654.5 786.8 925.1 1017.3 1090.5 1151.6 
1208.7 1245.8 1258.8 1260.8 1316.0 1415.2 1454.3 1289.9 980.2 725.6 518.2 358.8 142.3 46.1 16.0 6.0 0.0 0.0 
510.1 502.1 472.1 441.0 406.9 385.9 381.9 384.9 391.9 400.9 415.9 437.0 508.1 617.4 736.7 884.0 993.2 1062.4 1127.5 
1190.7 1250.8 1292.9 1329.0 1369.1 1451.3 1556.5 1519.4 1253.8 935.1 667.5 425.0 190.4 76.2 39.1 14.0 1.0 0.0 
510.1 504.1 479.1 451.0 417.9 394.9 388.9 389.9 399.9 409.9 426.0 444.0 479.1 562.3 672.5 803.8 940.1 1046.4 1117.5 
1194.7 1274.9 1335.0 1383.1 1427.2 1514.4 1679.8 1930.3 2193.9 2275.1 2133.8 1605.6 904.0 320.7 106.2 22.0 2.0 
0.0 
510.1 509.1 484.1 461.0 436.0 412.9 402.9 401.9 410.9 424.0 439.0 460.0 485.1 526.2 604.4 724.6 873.0 1015.3 1119.5 
1236.8 1344.0 1445.2 1551.5 1650.7 1769.0 1971.4 2287.1 2771.2 3115.0 2931.6 1997.5 1117.5 517.2 128.3 24.1 3.0 
0.0 
510.1 506.1 485.1 462.0 438.0 414.9 404.9 403.9 413.9 429.0 441.0 462.0 488.1 527.2 601.4 712.6 865.9 1012.3 1126.5 
1245.8 1365.1 1471.3 1579.5 1688.8 1823.1 2025.6 2332.2 2793.3 3133.0 2841.4 1979.4 1135.6 523.2 136.3 21.0 3.0 
0.0 
510.1 504.1 492.1 475.1 456.0 436.0 425.0 421.9 429.0 442.0 464.0 485.1 511.1 542.2 597.3 684.5 806.8 942.1 1116.5 
1278.9 1442.2 1621.6 1786.0 1936.4 2084.7 2242.0 2415.4 2625.9 2585.8 1824.1 920.1 417.9 150.3 41.1 11.0 3.0 0.0 
510.1 507.1 501.1 489.1 479.1 467.0 458.0 453.0 455.0 465.0 482.1 507.1 539.2 581.3 640.4 718.6 814.8 946.1 1093.5 
1260.8 1406.2 1576.5 1712.8 1845.1 1941.4 2016.5 2022.5 1874.2 1554.5 972.2 352.8 96.2 47.1 23.1 11.0 3.0 0.0 
510.1 508.1 506.1 504.1 501.1 499.1 494.1 495.1 499.1 505.1 521.2 543.2 573.3 617.4 681.5 756.7 850.9 966.2 1108.5 
1241.8 1376.1 1493.4 1603.6 1664.7 1726.9 1694.8 1525.4 1253.8 843.9 445.0 216.5 114.3 61.1 37.1 18.0 4.0 0.0 
510.1 511.1 516.2 518.2 524.2 526.2 532.2 541.2 554.2 570.3 591.3 615.4 652.5 704.6 769.7 851.9 962.2 1087.4 1226.8 
1386.1 1553.5 1715.9 1838.1 1930.3 1932.3 1753.9 1457.3 1019.3 523.2 266.6 154.3 89.2 54.1 32.1 15.0 3.0 0.0 
510.1 512.2 517.2 525.2 532.2 541.2 556.3 568.3 585.3 603.4 633.4 667.5 718.6 781.8 860.9 949.1 1041.3 1149.6 1265.8 
1375.1 1501.4 1583.6 1653.7 1673.8 1586.6 1363.1 1058.4 621.4 292.7 134.3 81.2 47.1 25.1 12.0 5.0 3.0 0.0 
510.1 510.1 516.2 523.2 529.2 538.2 548.2 558.3 570.3 590.3 613.4 642.4 684.5 736.7 800.8 864.9 941.1 1009.3 1089.4 
1146.6 1208.7 1235.8 1224.8 1182.7 1084.4 915.1 695.6 423.0 180.4 83.2 48.1 26.1 15.0 8.0 4.0 2.0 0.0 
510.1 512.2 516.2 518.2 524.2 528.2 531.2 532.2 539.2 546.2 555.2 570.3 588.3 619.4 655.5 693.6 735.7 775.7 806.8 
816.8 788.8 716.6 617.4 515.2 394.9 267.6 157.4 85.2 43.1 32.1 24.1 17.0 11.0 6.0 3.0 2.0 0.0 
510.1 508.1 506.1 503.1 493.1 476.1 450.0 421.9 385.9 354.8 321.7 289.7 269.6 252.6 241.5 246.6 258.6 270.6 266.6 
248.6 212.5 178.4 147.3 118.3 91.2 65.1 50.1 39.1 32.1 26.1 20.0 14.0 10.0 6.0 3.0 2.0 0.0 
510.1 504.1 495.1 474.1 437.0 389.9 336.8 275.6 221.5 186.4 172.4 172.4 177.4 181.4 185.4 184.4 178.4 171.4 163.4 
156.4 148.3 134.3 113.3 84.2 68.2 55.1 47.1 40.1 33.1 28.1 22.0 15.0 9.0 6.0 3.0 2.0 0.0 
510.1 503.1 482.1 435.0 371.8 300.7 232.5 180.4 158.4 155.3 157.4 159.4 161.4 160.4 158.4 153.3 150.3 146.3 142.3 
133.3 120.3 105.2 94.2 83.2 72.2 61.1 52.1 45.1 36.1 27.1 18.0 13.0 9.0 6.0 4.0 2.0 0.0 
510.1 498.1 464.0 391.9 313.7 229.5 173.4 158.4 155.3 153.3 150.3 148.3 144.3 140.3 137.3 135.3 129.3 123.3 118.3 
114.3 109.2 102.2 94.2 85.2 75.2 66.1 57.1 48.1 37.1 28.1 21.0 16.0 11.0 7.0 5.0 3.0 0.0 
510.1 495.1 445.0 355.8 261.6 189.4 162.4 159.4 156.4 153.3 152.3 149.3 145.3 139.3 133.3 128.3 124.3 120.3 117.3 
112.3 105.2 97.2 89.2 81.2 74.2 67.2 59.1 51.1 43.1 37.1 30.1 24.1 17.0 9.0 7.0 5.0 0.0 
510.1 491.1 428.0 328.7 231.5 173.4 162.4 160.4 158.4 156.4 154.3 152.3 149.3 145.3 141.3 135.3 129.3 124.3 118.3 
111.3 102.2 93.2 85.2 77.2 71.2 64.1 56.1 49.1 44.1 39.1 32.1 25.1 16.0 10.0 8.0 6.0 0.0 
510.1 490.1 420.9 312.7 212.5 168.4 163.4 162.4 160.4 157.4 155.3 154.3 152.3 150.3 149.3 144.3 138.3 129.3 120.3 
109.2 99.2 89.2 81.2 73.2 64.1 56.1 47.1 41.1 37.1 32.1 27.1 20.0 13.0 11.0 9.0 7.0 0.0 
510.1 489.1 412.9 298.7 201.5 165.4 163.4 160.4 158.4 154.3 153.3 151.3 150.3 149.3 149.3 147.3 143.3 134.3 122.3 
109.2 97.2 88.2 78.2 69.2 58.1 49.1 39.1 33.1 29.1 23.1 19.0 15.0 13.0 11.0 9.0 4.0 0.0 
510.1 491.1 413.9 302.7 206.5 165.4 164.4 160.4 159.4 155.3 153.3 153.3 151.3 151.3 150.3 149.3 145.3 137.3 124.3 
110.2 98.2 87.2 77.2 69.2 58.1 48.1 37.1 32.1 28.1 23.1 18.0 15.0 13.0 11.0 9.0 2.0 0.0 
